49.6 Idle Current Consumption DC Electrical Specifications

Table 49-7. Idle Current Consumption DC Electrical Specifications
DC CharacteristicsStandard Operating Conditions: VDD33 = VDDIO = AVDD = 1.9–3.6V (Unless Otherwise Stated)

Operating Temperature:

-40°C ≤ TA ≤ +85°C for Industrial Temperature

-40°C ≤ TA ≤ +125°C for Extended Temperature

Parameter NumberSymbolCharacteristicsClock/FrequencyTyp.Max.UnitsConditions
IPWR_1IDD_IDLE(1, 2)MCU IDD in IDLE mode w/MLDO mode selectedPLL 128 MHz110.4 —µA/MHzVDD = AVDD = 3.3V
IPWR_3109.3—µA/MHzVDD = AVDD = 1.9V
IPWR_9FRC 8 MHz3.3 —mAVDD = AVDD = 3.3V
IPWR_113.25—mAVDD = AVDD = 1.9V
IPWR_13MCU IDD in IDLE mode w/BUCK mode selectedPLL 128 MHz57.5 —µA/MHzVDD = AVDD = 3.3V
IPWR_1572.42—µA/MHzVDD = AVDD = 2.4V
IPWR_21FRC 8 MHz2.47 —mAVDD = AVDD = 3.3V
IPWR_232.61—mAVDD = AVDD = 2.4V
Note:
  1. Conditions:
    • All Peripherals disabled with PMD bits, except EIC for external interrupt.
    • Disable the JTAG Port.
    • RF System OFF.
    • CMCC Disable.
    • PreFetch Cache Disable.
    • All GPIOs are set as input and pulled up.
    • PB1, PB2, PB4 and PB5 clocks are divided by 2, while the PB3 clock is divided by 20.
    • PMU 1 MHz clock from FRC div by 8.
    • LPRC set as LPCLK.
    • SOSC is disabled.
    • RTCC is enabled as wake-up source.
    • WCM memories configured in Retention + NAP mode.
    • DSU is disconnected.
  2. Entry to Sleep mode disabled and the WFI instruction executed:
    • On exit by RTCC timeout, verify the RCON status to ensure the system is in IDLE mode.
Figure 49-5. Idle Mode Current Consumption in MLDO Mode at PLL 128 MHz
Figure 49-6. Idle Mode Current Consumption in MLDO Mode at FRC 8 MHz
Figure 49-7. Idle Mode Current Consumption in Buck Mode at PLL 128 MHz
Figure 49-8. Idle Mode Current Consumption in Buck Mode at FRC 8 MHz