49.26 TCx Timer Capture Module AC Electrical Specifications

Table 49-35. TCx Timer Capture Module AC Electrical Specifications
AC CharacteristicsStandard Operating Conditions: VDD33 = VDDIO = AVDD = 1.9–3.6V (Unless Otherwise Stated)

Operating Temperature:

-40°C ≤ TA ≤ +125°C for Extended Temperature

Parameter NumberSymbolCharacteristicsMin.Typ.Max.UnitsConditions
TC_1TCINLOWCapture TCx Input Low Time2/128MHz——nsVDDIOx(minimum) and meet TC_5 spec
TC_3TCINHIGHCapture TCx Input High Time2/128MHz——nsVDDIOx(minimum) and meet TC_5 spec
TC_5TCINPERIODCapture Input Period4/128MHz——nsVDDIOx(minimum)
TC_7TCOUTLOWCompare TCx Output Low Time2/128MHz——nsVDDIOx(minimum) and meet TC_11 spec
TC_9TCOUTHIGHCompare TCx Output High Time2/128MHz——nsVDDIOx(minimum) and meet TC_11 spec
TC_11TCOUTPERIODCompare Output PeriodTC_7+TC_9——nsVDDIOx(minimum)
TC_13fGCLK_TCxTC peripheral module clock frequency——FCLK_37MHzVDDIOx(minimum)
Note: These parameters are characterized but not tested in manufacturing.
Figure 49-27. TCx Timer Capture Input Module AC Timing Diagram
Figure 49-28. TCx Timer Capture Output Module AC Timing Diagram