49.10 Wake-Up Timing from Low Power Modes AC Electrical Specifications

Table 49-11. Wake-Up Timing from Low Power Modes AC Electrical Specifications
AC CharacteristicsStandard Operating Conditions: VDD33 = VDDIO = AVDD = 1.9–3.6V (Unless Otherwise Stated)

Operating Temperature:

-40°C ≤ TA ≤ +125°C for Extended Temperature

Parameter NumberSymbolCharacteristicsMin.TypMax.UnitsConditions
WKUP_1WKUP_IDLEWake from IDLE mode—0.5—µsWake-up Source: EIC time measurement between toggle of EIC pin and I/O pin set at the first instruction after wake-up (in wake-up source interrupt handler)
WKUP_3WKUP_STDBYWake from STANDBY/SLEEP Mode—28—µs
WKUP_13WKUP_BCKUPWake from Deep Sleep Mode—4—msWake-up Source: INT0/MCLR Time measurement between Set of INT0/MCLR pin and I/O pin set at the first instruction executed from Flash (in reset handler). Includes Boot up time, Reload Device Configuration Fuses, Boot ROM execution time with authentication disable
WKUP_15WKUP_OFFWake from Extreme Deep Sleep Mode—4—ms
Note: VDD = 3.3 V, CPU clock = 128 MHz, Four Wait states, PCache enabled, Temperature = 25°C.