49.11 I/O Pin AC/DC Electrical Specifications

Table 49-12. I/O Pin AC/DC Electrical Specifications
AC - DC CharacteristicsStandard Operating Conditions: VDD33 = VDDIO = AVDD = 1.9–3.6V (Unless Otherwise Stated)

Operating Temperature:

-40°C ≤ TA ≤ +125°C for Extended Temperature

Parameter NumberSymbolCharacteristicsMin.Typ.Max.UnitsConditions
DI_1VILInput voltage low (Drive Strength 4x pins)GND—0.2×VDDIOVVDDIO(minimum) -to- VDDIO(maximum)
Input voltage low (Drive Strength 8x pins)GND—0.2×VDDIOVVDDIO(minimum) -to- VDDIO(maximum)
Input voltage low (Drive Strength 12x pins)GND—0.2×VDDIOVVDDIO(minimum) -to- VDDIO(maximum)
Input voltage low (USB pins)——0.8VVUSB = 3.0–3.6V
DI_3VIHInput High Voltage Non-5v tolerant I/O Pins (Drive Strength 4x pins)0.65×VDDIO—VDDIOVVDDIO(minimum) -to- VDDIO(maximum)
Input High Voltage Non-5v tolerant I/O Pins (Drive Strength 8x pins)0.65×VDDIO—VDDIOVVDDIO(minimum) -to- VDDIO(maximum)
Input High Voltage Non-5v tolerant I/O Pins (Drive Strength 12x pins)0.65×VDDIO—VDDIOVVDDIO(minimum) -to- VDDIO(maximum)
Input High Voltage 5V-tolerant I/O Pins (Drive Strength 4x pins)0.65×VDDIO—5.5VVDDIO(minimum) -to- 5.5V
Input High Voltage 5V-tolerant I/O Pins (Drive Strength 8x pins)0.65×VDDIO—5.5VVDDIO(minimum) -to- 5.5V
Input High Voltage 5V-tolerant I/O Pins (Drive Strength 12x pins)0.65×VDDIO—5.5VVDDIO(minimum) -to- 5.5V
Input High Voltage (USB pins)2——VVUSB = 3.0–3.6V
DI_5VOL4x Drive Strength I/O pins (Output Low)——0.4V IOL = 8 mA
8x Drive Strength I/O pins (Output Low)——0.4 IOL = 14 mA
12x Drive Strength I/O pins (Output Low)——0.4IOL = 22 mA
Voltage Output Low (USB pins)——0.31.425 kW load connected to VUSB = 3.6V
DI_9VOH4x Drive Strength I/O pins (Output High)VDD-0.6——VIOH = 9 mA
8x Drive Strength I/O pins (Output High)VDD-0.6——IOH = 16 mA
12x Drive Strength I/O pins (Output High)VDD-0.6——VDDIO = 3.3V at IOH = 28 mA
12x Drive Strength I/O pins (Output High)VDD-0.8——VDDIO = 1.9V at IOH = 28 mA
Voltage Output High (USB pins)2.8——14.25 kW load connected to ground
DI_13IIL(6, 7)Input pin leakage current-1—1uAGND ≤ VPIN ≤ VDDIO(maximum) (VPIN = Voltage present on pin)
DI_15RPDWNInternal Pull-Down (4x Drive Strength I/O pins)—18—kΩVDDIO(minimum) - VDDIO(maximum)
Internal Pull-Down (8x Drive Strength I/O pins)—20—kΩ
Internal Pull-Down (12x Drive Strength I/O pins)—20—kΩ
DI_17RPUPInternal Pull-Up (4x Drive Strength I/O pins)—13—kΩ
Internal Pull-Up (8x Drive Strength I/O pins)—17—kΩ
Internal Pull-Up (12x Drive Strength I/O pins)—20—kΩ
DI_19IICL(1, 4, 5)Input Low Injection Current-5—0mAThis parameter applies to all I/O pins. Except VDD, VSS, AVDD, AVSS and MCLR
DI_21IICH(2 ,3, 4, 5)Input High Injection Current0—5mAThis parameter applies to all pins, with the exception of VDD, VSS, AVDD, AVSS, MCLR and 5V tolerant I/O pins
DI_23∑IICTTotal Input Injection Current (sum of all I/O and control pins) Absolute value of | ∑IICT |-20—20mAAbsolute instantaneous sum of all ± input injection currents from all I/O pins. (| IICL | + | IICH |) ≤ ∑IICT
DI_25TRISEI/O pin Rise Time (4x Drive Strength, High Load)——9.5nsVDDIO(minimum), CLOAD = 50 pf(maximum)
I/O pin Rise Time (8x Drive Strength, High Load)——8ns
I/O pin Rise Time (12x Drive Strength, High Load)——7ns
I/O pin Rise Time (4x Drive Strength, Standard Load)——6nsVDDIO(minimum), CLOAD = 20 pf
I/O pin Rise Time (8x Drive Strength, Standard Load)——6ns
I/O pin Rise Time (12x Drive Strength, Standard Load)——3.5ns
DI_27TFALLI/O pin Fall Time (4x Drive Strength, High Load)——9.5nsVDDIO(minimum), CLOAD = 50 pf(maximum)
I/O pin Fall Time (8x Drive Strength, High Load)——8ns
I/O pin Fall Time (12x Drive Strength, High Load)——5.6ns
I/O pin Fall Time (4x Drive Strength, Standard Load)——6nsVDDIO(minimum), CLOAD = 20 pf
I/O pin Fall Time (8x Drive Strength, Standard Load)——6ns
I/O pin Fall Time (12x Drive Strength, Standard Load)——3.5ns
Note:
  1. VIL source < (GND - 0.3). Characterized but not tested.
  2. VIH source > (VDDIO + 0.3) for non-5V tolerant pins only. On USB, “D+” and “D-” VIH source > (VUSB+0.3). Characterized but not tested.
  3. Digital 5V tolerant pins do not have an internal high side Diode to VDDIO , and therefore, cannot tolerate any “positive” input injection current (in other words, positive injection current, VIH source > (VDDIO + 0.3)).
  4. If the sum of all injection currents are > | ∑IICT | it can affect the ADC results by approximately 4 to 6 counts (in other words, VIH Source > (VDDIO + 0.3) or VIL source < (GND - 0.3)).
  5. Any number and the combination of I/O pins not excluded under IICL or IICH conditions are permitted provided the “absolute instantaneous” sum of the input injection currents from all pins do not exceed the specified ∑IICT limit. To limit the injection current the user must insert a resistor in series RSERIES, (in other words RS), between input source voltage and device pin. The resistor value is calculated according to:
    • For negative Input voltages less than (GND-0.3): RS ≥ absolute value of | ((VIL source - (GND - 0.3))/IICL) |.
    • For positive input voltages greater than (VDDIO + 0.3): RS ≥ ((VIH source - (VDDIO +0.3))/IICH).
    • For Vpin voltages >VDDIO + 0.3 and <GND - 0.3 then RS = the larger of the values calculated above.
  6. The leakage current on the pin is strongly dependent on the applied voltage level. The specified levels represent normal operating conditions. Higher leakage current may be measured at different input voltages.
  7. Negative current is defined as current sourced by the pin.