14.3.20 ADC Comparator x Threshold High Register
| Name: | ADCMPxHI |
| Offset: | 0xB3E, 0xB46, 0xB4E, 0xB56 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| CMPHI[15:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CMPHI[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 15:0 – CMPHI[15:0] ADC Comparator Upper Threshold bits
The register stores the 16-bit upper digital comparison values for use by the digital comparators.