14.3.43 ADC Control Register 5 Low

Legend: HSC = Hardware Settable/Clearable bit

Name: ADCON5L
Offset: 0xC00

Bit 15141312111098 
 SHRRDY   C3RDYC2RDYC1RDYC0RDY 
Access R/HSCR/WR/WR/WR/W 
Reset 00000 
Bit 76543210 
 SHRPWR   C3PWRC2PWRC1PWRC0PWR 
Access R/WR/WR/WR/WR/W 
Reset 00000 

Bit 15 – SHRRDY Shared ADC Core Ready Flag bit

ValueDescription
1

ADC core is powered and ready for operation

0

ADC core is not ready for operation

Bit 11 – C3RDY Dedicated ADC Core 3 Ready Flag bit

ValueDescription
1

ADC Core 3 is powered and ready for operation

0

ADC Core 3 is not ready for operation

Bit 10 – C2RDY Dedicated ADC Core 2 Ready Flag bit

ValueDescription
1

ADC Core 2 is powered and ready for operation

0

ADC Core 2 is not ready for operation

Bit 9 – C1RDY Dedicated ADC Core 1 Ready Flag bit

ValueDescription
1

ADC Core 1 is powered and ready for operation

0

ADC Core 1 is not ready for operation

Bit 8 – C0RDY Dedicated ADC Core 0 Ready Flag bit

ValueDescription
1

ADC Core 0 is powered and ready for operation

0

ADC Core 0 is not ready for operation

Bit 7 – SHRPWR Shared ADC Core Power Enable bit

ValueDescription
1

ADC core is powered

0

ADC core is off

Bit 3 – C3PWR Dedicated ADC Core 3 Power Enable bit

ValueDescription
1

ADC Core 3 is powered

0

ADC Core 3 off

Bit 2 – C2PWR Dedicated ADC Core 2 Power Enable bit

ValueDescription
1

ADC Core 2 is powered

0

ADC Core 2 is off

Bit 1 – C1PWR Dedicated ADC Core 1 Power Enable bit

ValueDescription
1

ADC Core 1 is powered

0

ADC Core 1 is off

Bit 0 – C0PWR Dedicated ADC Core 0 Power Enable bit

ValueDescription
1

ADC Core 0 is powered

0

ADC Core 0 is off