14.3.38 Dedicated ADC Core x Control Register High (x = 0 to 3)

Note:
  1. For the 6-bit ADC core resolution (RES[1:0] = 00), the EISEL[2:0] bits settings, from ‘100’ to ‘111’, are not valid and should not be used. For the 8-bit ADC core resolution (RES[1:0] = 01), the EISEL[2:0] bits settings, ‘110’ and ‘111’, are not valid and should not be used.
Name: ADCORExH
Offset: 0xBD6, 0xBDA, 0xBDE, 0xBE2

Bit 15141312111098 
    EISEL[2:0]RES[1:0] 
Access R/WR/WR/WR/WR/W 
Reset 00000 
Bit 76543210 
  ADCS[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 

Bits 12:10 – EISEL[2:0] ADC Core x Early Interrupt Time Selection bits

ValueDescription
111

Early interrupt is set and interrupt is generated 8 TADCORE clocks prior to when data are ready

110

Early interrupt is set and interrupt is generated 7 TADCORE clocks prior to when data are ready

101

Early interrupt is set and interrupt is generated 6 TADCORE clocks prior to when data are ready

100

Early interrupt is set and interrupt is generated 5 TADCORE clocks prior to when data are ready

011

Early interrupt is set and interrupt is generated 4 TADCORE clocks prior to when data are ready

010

Early interrupt is set and interrupt is generated 3 TADCORE clocks prior to when data are ready

001

Early interrupt is set and interrupt is generated 2 TADCORE clocks prior to when data are ready

000

Early interrupt is set and interrupt is generated 1 TADCORE clock prior to when data are ready

Bits 9:8 – RES[1:0] ADC Core x Resolution Selection bits

ValueDescription
11

12-bit resolution

10

10-bit resolution

01

8-bit resolution(1)

00

6-bit resolution(1)

Bits 6:0 – ADCS[6:0] ADC Core x Input Clock Divider bits

These bits determine the number of Source Clock Periods (TCORESRC) for one Core Clock Period (TADCORE).

ValueDescription
1111111

254 Source Clock Periods

. . .
0000011

6 Source Clock Periods

0000010

4 Source Clock Periods

0000001

2 Source Clock Periods

0000000

2 Source Clock Periods