14.3.16 ADC Data Ready Status Register High

Legend: HSC = Hardware Settable/Clearable bit

Name: ADSTATH
Offset: 0xB32

Bit 15141312111098 
     AN[27:24]RDY 
Access HSC/RHSC/RHSC/RHSC/R 
Reset 0000 
Bit 76543210 
 AN[23:16]RDY 
Access HSC/RHSC/RHSC/RHSC/RHSC/RHSC/RHSC/RHSC/R 
Reset 00000000 

Bits 11:8 – AN[27:24]RDY Common Interrupt Enable for Corresponding Analog Input bits

ValueDescription
1

Channel conversion result is ready in the corresponding ADCBUFx register

0

Channel conversion result is not ready

Bits 7:0 – AN[23:16]RDY Common Interrupt Enable for Corresponding Analog Input bits

ValueDescription
1

Channel conversion result is ready in the corresponding ADCBUFx register

0

Channel conversion result is not ready