14.3.39 ADC Early Interrupt Enable Register Low

Name: ADEIEL
Offset: 0xBF0

Bit 15141312111098 
 EIEN[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 EIEN[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 15:0 – EIEN[15:0] Early Interrupt Enable for Corresponding Analog Input bits

ValueDescription
1

Early interrupt is enabled for the channel

0

Early interrupt is disabled for the channel