14.3.40 ADC Early Interrupt Enable Register High

Name: ADEIEH
Offset: 0xBF2

Bit 15141312111098 
     EIEN[27:24]  
Access R/WR/WR/WR/W 
Reset 0000 
Bit 76543210 
 EIEN[23:16]  
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 11:0 – EIEN[27:16] Early Interrupt Enable for Corresponding Analog Input bits

ValueDescription
1

Early interrupt is enabled for the channel

0

Early interrupt is disabled for the channel