14.3.36 ADC Level-Sensitive Trigger Control Register High

Name: ADLVLTRGH
Offset: 0xBD2

Bit 15141312111098 
     LVLEN[27:24]  
Access R/WR/WR/WR/W 
Reset 0000 
Bit 76543210 
 LVLEN[23:16]  
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 11:0 – LVLEN[27:16] Level Trigger for Corresponding Analog Input Enable bits

ValueDescription
1

Input trigger is level-sensitive

0

Input trigger is edge-sensitive