9.12.77 Peripheral Pin Select Output Register 33

Note:
  1. These are virtual output ports.
Name: RPOR33
Offset: 0xDC2

Bit 15141312111098 
   RP99R[5:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 76543210 
   RP98R[5:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bits 13:8 – RP99R[5:0]  Peripheral Output Function is Assigned to RP99 Output Pin bits(1)

Bits 5:0 – RP98R[5:0]  Peripheral Output Function is Assigned to RP98 Output Pin bits(1)