9.12.71 Peripheral Pin Select Output Register 27

Note:
  1. These are virtual output ports.
Name: RPOR27
Offset: 0xDB6

Bit 15141312111098 
   RP87R[5:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 76543210 
   RP86R[5:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bits 13:8 – RP87R[5:0]  Peripheral Output Function is Assigned to RP87 Output Pin bits(1)

Bits 5:0 – RP86R[5:0]  Peripheral Output Function is Assigned to RP86 Output Pin bits(1)