9.12.70 Peripheral Pin Select Output Register 26

Note:
  1. These are virtual output ports.
Name: RPOR26
Offset: 0xDB4

Bit 15141312111098 
   RP85R[5:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 76543210 
   RP84R[5:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bits 13:8 – RP85R[5:0]  Peripheral Output Function is Assigned to RP85 Output Pin bits(1)

Bits 5:0 – RP84R[5:0]  Peripheral Output Function is Assigned to RP84 Output Pin bits(1)