9.12.10 Peripheral Pin Select Input Register 8

Name: RPINR8
Offset: 0xD14

Bit 15141312111098 
 ICM6R[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 TCKI6R[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 15:8 – ICM6R[7:0] Assign SCCP Capture 6 (ICM6) Input to the Corresponding RPn Pin bits

Bits 7:0 – TCKI6R[7:0] Assign SCCP Timer6 (TCKI6) Input to the Corresponding RPn Pin bits