9.12.61 Peripheral Pin Select Output Register 17

Legend: r = Reserved bit

Name: RPOR17
Offset: 0xDA2

Bit 15141312111098 
   Reserved[5:0] 
Access rrrrrr 
Reset 000000 
Bit 76543210 
   RP66R[5:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bits 13:8 – Reserved[5:0]

Bits 5:0 – RP66R[5:0]  Peripheral Output Function is Assigned to RP66 Output Pin bits