These register bits are assigned
with value of 52 to allow communication with the Secure Subsystem.
Name:
RPINR20
Offset:
0xD2C
Bit
15
14
13
12
11
10
9
8
SCK1R[7:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bit
7
6
5
4
3
2
1
0
SDI1R[7:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bits 15:8 – SCK1R[7:0] Assign SPI1 Clock Input (SCK1IN) to the Corresponding RPn Pin bits
Bits 7:0 – SDI1R[7:0]
Assign SPI1 Data Input (SDI1) to the Corresponding RPn Pin bits(1)
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.