9.12.66 Peripheral Pin Select Output Register 22

Note:
  1. These are virtual output ports.
Name: RPOR22
Offset: 0xDAC

Bit 15141312111098 
   RP77R[5:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 76543210 
   RP76R[5:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bits 13:8 – RP77R[5:0]  Peripheral Output Function is Assigned to RP77 Output Pin bits(1)

Bits 5:0 – RP76R[5:0]  Peripheral Output Function is Assigned to RP76 Output Pin bits(1)