9.12.29 Peripheral Pin Select Input Register 27

Name: RPINR27
Offset: 0xD3A

Bit 15141312111098 
 U3DSRR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 U3RXR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 15:8 – U3DSRR[7:0]  Assign UART3 Data-Set-Ready (U3DSR) to the Corresponding RPn Pin bits

Bits 7:0 – U3RXR[7:0] Assign UART3 Receive (U3RX) to the Corresponding RPn Pin bits