9.12.39 Peripheral Pin Select Input Register 45

Name: RPINR45
Offset: 0xD5E

Bit 15141312111098 
 CLCINAR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 SENT2R[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 15:8 – CLCINAR[7:0] Assign CLC Input A (CLCINA) to the Corresponding RPn Pin bits

Bits 7:0 – SENT2R[7:0] Assign SENT2 Input (SENT2) to the Corresponding RPn Pin bits