9.12.37 Peripheral Pin Select Input Register 43

Name: RPINR43
Offset: 0xD5A

Bit 15141312111098 
 PCI15R[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 PCI14R[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 15:8 – PCI15R[7:0] Assign PWM Input 15 (PCI15) to the Corresponding RPn Pin bits

Bits 7:0 – PCI14R[7:0] Assign PWM Input 14 (PCI14) to the Corresponding RPn Pin bits