9.12.24 Peripheral Pin Select Input Register 22

Note:
  1. These register bits are assigned with value of 52 to allow communication with the Secure Subsystem.
Name: RPINR22
Offset: 0xD30

Bit 15141312111098 
 SCK2R[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 SDI2R[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 15:8 – SCK2R[7:0] Assign SPI2 Clock Input (SCK2IN) to the Corresponding RPn Pin bits

Bits 7:0 – SDI2R[7:0]  Assign SPI2 Data Input (SDI2) to the Corresponding RPn Pin bits(1)