Bits 15:8 – INT3R[7:0] Assign External Interrupt 3 (INT3) to the Corresponding RPn Pin bits
Bits 7:0 – INT2R[7:0] Assign External Interrupt 2 (INT2) to the Corresponding RPn Pin bits
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.