These register bits are used only for communication with Secure Subsystem and are
not available for general purpose.
These register bits are remapped
to SDOx of corresponding SPI which is used for communication with Secure
Subsystem. Refer to Table 9-6 for remap value of corresponding SDOx.
Name:
RPOR13
Offset:
0xD9A
Bit
15
14
13
12
11
10
9
8
RP59R[5:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
Bit
7
6
5
4
3
2
1
0
RP58R[5:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
Bits 13:8 – RP59R[5:0]
Peripheral Output Function is Assigned to RP59 Output Pin bits
Bits 5:0 – RP58R[5:0]
Peripheral Output Function is Assigned to RP58 Output Pin
bits(1,2)
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.