9.12.12 Peripheral Pin Select Input Register 10

Name: RPINR10
Offset: 0xD18

Bit 15141312111098 
 ICM8R[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 TCKI8R[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 15:8 – ICM8R[7:0] Assign SCCP Capture 8 (ICM8) Input to the Corresponding RPn Pin bits

Bits 7:0 – TCKI8R[7:0] Assign SCCP Timer8 (TCKI8) Input to the Corresponding RPn Pin bits