9.12.65 Peripheral Pin Select Output Register 21

Note:
  1. These are virtual output ports.
Name: RPOR21
Offset: 0xDAA

Bit 15141312111098 
   RP75R[5:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 76543210 
   RP74R[5:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bits 13:8 – RP75R[5:0]  Peripheral Output Function is Assigned to RP75 Output Pin bits(1)

Bits 5:0 – RP74R[5:0]  Peripheral Output Function is Assigned to RP74 Output Pin bits(1)