9.12.74 Peripheral Pin Select Output Register 30

Note:
  1. These are virtual output ports.
Name: RPOR30
Offset: 0xDBC

Bit 15141312111098 
   RP93R[5:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 76543210 
   RP92R[5:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bits 13:8 – RP93R[5:0]  Peripheral Output Function is Assigned to RP93 Output Pin bits(1)

Bits 5:0 – RP92R[5:0]  Peripheral Output Function is Assigned to RP92 Output Pin bits(1)