9.12.26 Peripheral Pin Select Input Register 24

Name: RPINR24
Offset: 0xD34

Bit 15141312111098 
 QEIB3R[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 QEIA3R[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 15:8 – QEIB3R[7:0] Assign QEI Input B3 (QEIB3) to the Corresponding RPn Pin bits

Bits 7:0 – QEIA3R[7:0] Assign QEI Input A3 (QEIA3) to the Corresponding RPn Pin bits