9.12.62 Peripheral Pin Select Output Register 18

Legend: r = Reserved bit

Name: RPOR18
Offset: 0xDA4

Bit 15141312111098 
   RP69R[5:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 76543210 
   Reserved[5:0] 
Access rrrrrr 
Reset 000000 

Bits 13:8 – RP69R[5:0]  Peripheral Output Function is Assigned to RP69 Output Pin bits

Bits 5:0 – Reserved[5:0]