16.3.66 ADC 2 Channel 7 Secondary Accumulator Register

Legend: R = Readable bit; W = Writable bit

Name: AD2CH7ACC
Offset: 0xB14

Bit 3130292827262524 
 ACC[31:24] 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
 ACC[23:16] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 ACC[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 ACC[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 31:0 – ACC[31:0] Secondary Accumulator bits