16.3.63 ADC n Channel 7 Low Compare Register

Legend: n = ADC number; R = Readable bit; W = Writable bit

Name: ADnCH7CMPLO
Offset: 0x90C, 0xB0C, 0xC4C, 0xD6C, 0xE8C

Bit 3130292827262524 
 LO7[31:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 LO7[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 LO7[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 LO7[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:0 – LO7[31:0] Low Threshold Comparator Value bits