16.3.118 ADC 5 Channel 14 Counter Register
Legend: HS = Hardware Settable bit; HC = Hardware Clearable bit; R = Readable bit; W = Writable bit
| Name: | AD5CH14CNT |
| Offset: | 0xF68 |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| CNTSTAT14[15:8] | |||||||||
| Access | HS/HC/R | HS/HC/R | HS/HC/R | HS/HC/R | HS/HC/R | HS/HC/R | HS/HC/R | HS/HC/R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| CNTSTAT14[7:0] | |||||||||
| Access | HS/HC/R | HS/HC/R | HS/HC/R | HS/HC/R | HS/HC/R | HS/HC/R | HS/HC/R | HS/HC/R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| CNT14[15:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CNT14[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 31:16 – CNTSTAT14[15:0] Channel 14 Conversion Count bits
Number of conversions done in Integration (MODE[1:0] bits =
‘10’) and Window (MODE[1:0] bits = ‘01’)
Sampling modes.
Bits 15:0 – CNT14[15:0] Channel 14 Sample Count bits
Number of samples for an Integration Sampling mode (MODE[1:0] bits =
‘10’) and maximum number of samples for a Window Sampling
mode (MODE[1:0] bits = ‘01’).