Jump to main content
16.3.45 ADC n Channel 5 Result
Register
Legend: n = ADC number; R = Readable bit
Name: ADnCH5RES Offset: 0x8C4, 0xAC4, 0xC04,
0xD24, 0xE44
Bit 31 30 29 28 27 26 25 24 RESF5[19:12] Access R R R R R R R R Reset 0 0 0 0 0 0 0 0
Bit 23 22 21 20 19 18 17 16 RESF5[11:4] Access R R R R R R R R Reset 0 0 0 0 0 0 0 0
Bit 15 14 13 12 11 10 9 8 RESF5[3:0] RES5[11:8] Access R R R R R R R R Reset 0 0 0 0 0 0 0 0
Bit 7 6 5 4 3 2 1 0 RES5[7:0] Access R R R R R R R R Reset 0 0 0 0 0 0 0 0
Bits 31:12 – RESF5[19:0] Conversion Result
bits
Bits 11:0 – RES5[11:0] Conversion Result
bits
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.