16.3.13 ADC n Channel 0 High Compare Register

Legend: n = ADC number; R = Readable bit; W = Writable bit

Name: ADnCH0CMPHI
Offset: 0x830, 0xA30, 0xB70, 0xC90, 0xDB0

Bit 3130292827262524 
 CMPHI[31:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 CMPHI[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 CMPHI[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 CMPHI[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:0 – CMPHI[31:0] High Threshold Comparator Value bits