16.3.38 ADC n Channel 4 Result Register

Legend: n = ADC number; R = Readable bit

Name: ADnCH4RES
Offset: 0x8A4, 0xAA4, 0xBE4, 0xD04, 0xE24

Bit 3130292827262524 
 RESF4[11:4] 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
 RESF4[3:0]     
Access RRRR 
Reset 0000 
Bit 15141312111098 
     RES4[11:8] 
Access RRRR 
Reset 0000 
Bit 76543210 
 RES4[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 31:20 – RESF4[11:0] Conversion Result bits

Bits 11:0 – RES4[11:0] Conversion Result bits