16.3.61 ADC n Channel 7 Result Register

Legend: n = ADC number; R = Readable bit

Name: ADnCH7RES
Offset: 0x904, 0xB04, 0xC44, 0xD64, 0xE84

Bit 3130292827262524 
 RESF7[11:4] 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
 RESF7[3:0]     
Access RRRR 
Reset 0000 
Bit 15141312111098 
     RES7[11:8] 
Access RRRR 
Reset 0000 
Bit 76543210 
 RES7[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 31:20 – RESF7[11:0] Conversion Result bits

Bits 11:0 – RES7[11:0] Conversion Result bits