16.3.64 ADC n Channel 7 High Compare Register

Legend: n = ADC number; R = Readable bit; W = Writable bit

Name: ADnCH7CMPHI
Offset: 0x910, 0xB10, 0xC50, 0xD70, 0xE90

Bit 3130292827262524 
 HI7[31:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 HI7[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 HI7[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 HI7[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:0 – HI7[31:0] High Threshold Comparator Value bits