16.3.47 ADC n Channel 5 Low Compare Register

Legend: n = ADC number; R = Readable bit; W = Writable bit

Name: ADnCH5CMPLO
Offset: 0x8CC, 0xACC, 0xC0C, 0xD2C, 0xE4C

Bit 3130292827262524 
 LO5[31:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 LO5[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 LO5[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 LO5[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:0 – LO5[31:0] Low Threshold Comparator Value bits