16.3.19 ADC n Channel 1 Low Compare Register

Legend: n = ADC number; R = Readable bit; W = Writable bit

Name: ADnCH1CMPLO
Offset: 0x84C, 0xA4C, 0xB8C, 0xCAC, 0xDCC

Bit 3130292827262524 
 LO1[31:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 LO1[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 LO1[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 LO1[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:0 – LO1[31:0] Low Threshold Comparator Value bits