16.3.2 ADC n Test Mode Data Register

Legend:n = ADC number; R = Readable bit; W = Writable bit

Name: ADnDATAOVR
Offset: 0x804, 0xA04, 0xB44, 0xC64, 0x0D84

Bit 3130292827262524 
 DATAOVR[31:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 DATAOVR[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 DATAOVR[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 DATAOVR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:0 – DATAOVR[31:0] Conversion Result Value in Test Mode bits