16.3.40 ADC n Channel 4 Low Compare Register

Legend: n = ADC number; R = Readable bit; W = Writable bit

Name: ADnCH4CMPLO
Offset: 0x8AC, 0xAAC, 0xBEC, 0xD0C, 0xE2C

Bit 3130292827262524 
 LO4[31:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 LO4[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 LO4[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 LO4[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:0 – LO4[31:0] Low Threshold Comparator Value bits