16.3.27 ADC n Channel 2 High Compare Register

Legend: n = ADC number; R = Readable bit; W = Writable bit

Name: ADnCH2CMPHI
Offset: 0x870, 0xA70, 0xBB0, 0xCD0, 0xDF0

Bit 3130292827262524 
 HI2[31:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 HI2[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 HI2[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 HI2[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:0 – HI2[31:0] High Threshold Comparator Value bits