5.2.7.99 High-End Overlay Configuration Register 19

This register can only be written if HEWPCFGE is cleared in the LCDC Write Protection Mode Register.

Name: LCDC_HEOCFG19
Offset: 0x000003DC
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
    GCRGAIN[12:8] 
Access R/WR/WR/WR/WR/W 
Reset 00000 
Bit 76543210 
 GCRGAIN[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 12:0 – GCRGAIN[12:0] Color Space Conversion CR Coefficient for Green Component 1:2:10 Format

Color space conversion coefficient format is 1 sign bit, 2 bits for integer part and 10 bits for fractional part.