5.2.7.33 LCDC Write Protection Status Register

Name: LCDC_WPSR
Offset: 0x000000E8
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
 WPVSRC[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 WPVSRC[7:0] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
      SEQECGDWPVS 
Access RRR 
Reset 000 

Bits 23:8 – WPVSRC[15:0] Write Protection Violation Source

When WPVS = 1, WPVSRC indicates the register address offset at which a write access has been attempted.

Bit 2 – SEQE Internal Sequencer Error (cleared on read)

ValueName
0 No peripheral internal sequencer error has occurred since the last read of LCDC_WPSR.
1 A peripheral internal sequencer error has occurred since the last read of LCDC_WPSR. This flag can only be set under abnormal operating conditions.

Bit 1 – CGD Clock Glitch Detected (cleared on read)

ValueDescription
0 The clock monitoring circuitry has not been corrupted since the last read of LCDC_WPSR. Under normal operating conditions, this bit is always cleared.
1 The clock monitoring circuitry has been corrupted since the last read of LCDC_WPSR. This flag can only be set in case of an abnormal clock signal waveform (glitch).

Bit 0 – WPVS Write Protection Violation Status

ValueName
0 No write protection violation occurred since the last read of LCDC_WPSR.
1 A write protection violation has occurred since the last read of LCDC_WPSR. If this violation is an unauthorized attempt to write a protected register, the associated violation is reported into field WPVSRC.