5.2.7.94 High-End Overlay Configuration Register 14

This register can only be written if HEWPCFGE is cleared in the LCDC Write Protection Mode Register.

Name: LCDC_HEOCFG14
Offset: 0x000003C8
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
     CONT[11:8] 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 2322212019181716 
 CONT[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
      BRIGHT[10:8] 
Access R/WR/WR/W 
Reset 000 
Bit 76543210 
 BRIGHT[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 27:16 – CONT[11:0] Contrast Value

The contrast value mapping is 0:8:4 (unsigned fixed point with 8 bits for integer part and 4 bits for fractional part).

Bits 10:0 – BRIGHT[10:0] Brightness Value

The brightness value mapping is 1:10:0 (signed 2’s complement fixed point with 1 sign bit and 10 bits for integer part).