5.2.7.64 Overlay 2 Configuration Register 6
This register can only be written if O2WPCFGE is cleared in the LCDC Write Protection Mode Register.
| Name: | LCDC_OVR2CFG6 |
| Offset: | 0x00000294 |
| Reset: | 0x00000000 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| ADEF[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| RDEF[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| GDEF[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| BDEF[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 31:24 – ADEF[7:0] Alpha Default
Bits 23:16 – RDEF[7:0] Red Default
Default red color when the Overlay 2 DMA channel is disabled.
Bits 15:8 – GDEF[7:0] Green Default
Default green color when the Overlay 2 DMA channel is disabled.
Bits 7:0 – BDEF[7:0] Blue Default
Default blue color when the Overlay 2 DMA channel is disabled.