5.2.7.42 Overlay 1 Configuration Register 1

This register can only be written if O1WPCFGE is cleared in the LCDC Write Protection Mode Register.

Name: LCDC_OVR1CFG1
Offset: 0x00000180
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
       CLUTMODE[1:0] 
Access R/WR/W 
Reset 00 
Bit 76543210 
 RGBMODE[3:0] GAM CLUTEN 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bits 9:8 – CLUTMODE[1:0] CLUT Mode Input Selection

ValueNameDescription
0 CLUT_1BPP

CLUT mode set to 1 bit per pixel

1 CLUT_2BPP

CLUT mode set to 2 bits per pixel

2 CLUT_4BPP

CLUT mode set to 4 bits per pixel

3 CLUT_8BPP

CLUT mode set to 8 bits per pixel

Bits 7:4 – RGBMODE[3:0] RGB Mode Input Selection

ValueNameDescription
0 12BPP_RGB_444

12 bpp RGB 444

1 16BPP_ARGB_4444

16 bpp ARGB 4444

2 16BPP_RGBA_4444

16 bpp RGBA 4444

3 16BPP_RGB_565

16 bpp RGB 565

4 16BPP_ARGB_1555

16 bpp ARGB 1555

5 18BPP_RGB_666

18 bpp RGB 666

6 18BPP_RGB_666PACKED

18 bpp RGB 666 PACKED

7 19BPP_ARGB_1666

19 bpp ARGB 1666

8 19BPP_ARGB_PACKED

19 bpp ARGB 1666 PACKED

9 24BPP_RGB_888

24 bpp RGB 888

10 24BPP_RGB_888_PACKED

24 bpp RGB 888 PACKED

11 25BPP_ARGB_1888

25 bpp ARGB 1888

12 32BPP_ARGB_8888

32 bpp ARGB 8888

13 32BPP_RGBA_8888

32 bpp RGBA 8888

Bit 2 – GAM Gamma Correction

When GAM = 1, writing in LCDC_OVR1CLUT[0..255] has no effect.
ValueDescription
0

Gamma correction is disabled

1

Gamma correction is enabled

Bit 0 – CLUTEN CLUT Mode Enable

When CLUTEN = 1, writing in LCDC_OVR1CLUT[0..255] has no effect.
ValueDescription
0

RGB mode is selected.

1

CLUT mode is selected.