5.2.7.114 High-End Overlay Horizontal Scaler Taps 1 and 0 Phase x Register
| Name: | LCDC_HEOHTAP10Px |
| Offset: | 0x0490 + x*0x08 [x=0..15] |
| Reset: | 0x00000000 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| TAP1[12:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 | ||||
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| TAP1[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| TAP0[12:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 | ||||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TAP0[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 28:16 – TAP1[12:0] Horitzontal Filter Tap 1 Coefficient
Filter coefficient for TAP 1, the format is 1:2:10 (signed 2’s complement fixed point with 1 sign bit, 2 bits for integer part and 10 bits for fractional part).
Bits 12:0 – TAP0[12:0] Horizontal Filter Tap 0 Coefficient
Filter coefficient for TAP 0, the format is 1:2:10 (signed 2’s complement fixed point with 1 sign bit, 2 bits for integer part and 10 bits for fractional part).