5.2.7.2 LCDC Configuration Register 1

This register can only be written if WPCFGE is cleared in the LCDC Write Protection Mode Register.

GCLK must be running before writing in this register.

Name: LCDC_LCDCFG1
Offset: 0x00000004
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
       VSPW[9:8] 
Access R/WR/W 
Reset 00 
Bit 2322212019181716 
 VSPW[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
       HSPW[9:8] 
Access R/WR/W 
Reset 00 
Bit 76543210 
 HSPW[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 25:16 – VSPW[9:0] Vertical Synchronization Pulse Width

Width of the LCDC_VSYNC pulse, given in number of lines. Width is (VSPW+1) lines.

Bits 9:0 – HSPW[9:0] Horizontal Synchronization Pulse Width

Width of the LCDC_HSYNC pulse, given in pixel clock cycles. Width is (HSPW+1) LCDC_PCK cycles.