5.2.7.17 LCDC Attribute Status Register
| Name: | LCDC_ATTRS |
| Offset: | 0x00000040 |
| Reset: | 0x00000000 |
| Property: | Read-only |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| SIP | |||||||||
| Access | R | ||||||||
| Reset | 0 |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| HEOCL | OVR2CL | OVR1CL | BASECL | ||||||
| Access | R | R | R | R | |||||
| Reset | 0 | 0 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| HEO | OVR2 | OVR1 | BASE | ||||||
| Access | R | R | R | R | |||||
| Reset | 0 | 0 | 0 | 0 |
Bit 31 – SIP Synchronization In Progress
| Value | Description |
|---|---|
| 0 | Clock domain synchronization is terminated. |
| 1 | Synchronization is in progress. Access to LCDC_ATTRE has no effect. |
Bit 11 – HEOCL High-End Overlay Color Table Status
| Value | Description |
|---|---|
| 0 | No effect. |
| 1 | Indicates that an update request is pending for the High-end Overlay CLUT. |
Bit 10 – OVR2CL Overlay 2 Color Table Status
| Value | Description |
|---|---|
| 0 | No effect. |
| 1 | Indicates that an update request is pending for the Overlay 2 CLUT. |
Bit 9 – OVR1CL Overlay 1 Color Table Status
| Value | Description |
|---|---|
| 0 | No effect. |
| 1 | Indicates that an update request is pending for the Overlay 1 CLUT. |
Bit 8 – BASECL Base Layer Color Table Status
| Value | Description |
|---|---|
| 0 | No effect. |
| 1 | Indicates that an update request is pending for the base CLUT. |
Bit 3 – HEO High-End Overlay Update Status
| Value | Description |
|---|---|
| 0 | No effect. |
| 1 | Indicates that an update request is pending for High-end Overlay. |
Bit 2 – OVR2 Overlay 2 Update Status
| Value | Description |
|---|---|
| 0 | No effect. |
| 1 | Indicates that an update request is pending for the Overlay 2 layer. |
Bit 1 – OVR1 Overlay 1 Update Status
| Value | Description |
|---|---|
| 0 | No effect. |
| 1 | Indicates that an update request is pending for the Overlay 1 layer. |
Bit 0 – BASE Base Layer Update Status
| Value | Description |
|---|---|
| 0 | No effect. |
| 1 | Indicates that an update request is pending for the base layer. |